Skip to main content

WCZ (WLCSP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WCZ
Package Status
Active
Package Type
WLCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
WCZ
Lead Count
20
Pb (Lead) Free
Yes
Length
2.34mm
Width
1.72mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.565mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.34 x 1.72 x 0.565