Title | Information |
---|---|
Pkg. Name | W4X4.16C |
Pkg. Previous Code | WDA |
Package Description | 16 Ball WLCSP, 4x4 ARRAY, 0.5mm Pitch-(ASE), Chung-Li, Taiwan |
Package Status | Active |
Package Type | WLCSP-TCURDL |
Class | PLASTIC |
Package Code | WDA |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 2.16mm |
Width | 2.16mm |
Thickness | 0.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.16 x 2.16 x 0.60 |