Skip to main content

WDB (WLCSP-TCURDL 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W8X8.64
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WDB
Package Description
Descriptive text for this package.
8x8 Array 64 Balls, 0.5mm Pitch, Wafer Level Chip Scale Pkg, -Amkor,Taiwan
Package Status
Active
Package Type
WLCSP-TCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WDB
Category
PLASTIC
Lead Count
64
Pb (Lead) Free
Yes
Length
4.03mm
Width
4.03mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.6mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.03 x 4.03 x 0.60

Documentation

Type Title Date
Package Outline Drawing PDF 160 KB
1 item