Title | Information |
---|---|
Pkg. Name | W8X8.64A |
Pkg. Previous Code | WDD |
Package Description | 8x8 Array 64 Balls, 0.5mm Pitch, WLCSP-with BSC; (ASE), Chung-Li, Taiwan |
Package Status | Active |
Package Type | WLCSP-TCURDLBC |
Class | PLASTIC |
Package Code | WDD |
Category | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 4.03mm |
Width | 4.03mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 4.03 x 4.03 x 0.00 |