Title | Information |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
W3X2.6 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
WEJ |
Package Description Descriptive text for this package.
|
6 Ball WLCSP, 3x2 ARRAY-ASEKH |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code The unique identifier of this package.
|
WEJ |
Category | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 0.8mm |
Width | 1.36mm |
Thickness Seated height or Package height
(Please check the outline drawing) |
0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
0.80 x 1.36 x 0.00 |