Title | Information |
---|---|
Pkg. Name | W5X5.25E |
Pkg. Previous Code | WEL |
Package Description | 25 Ball WLCSP, 5x5 ARRAY, 0.4mm Pitch |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Class | PLASTIC |
Package Code | WEL |
Category | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
Length | 2.33mm |
Width | 2.07mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.33 x 2.07 x 0.54 |