Title | Information |
---|---|
Pkg. Name | W9X9.62 |
Pkg. Previous Code | WEP |
Package Description | 62 Ball WLCSP, 9x9 ARRAY, 0.4mm Pitch-ASEKH |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WEP |
Category | PLASTIC |
Lead Count | 62 |
Pb (Lead) Free | Yes |
Length | 3.69mm |
Width | 3.69mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.69 x 3.69 x 0.50 |