Skip to main content

WER (WLCSP-BPBC 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X6.30A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WER
Package Description
Descriptive text for this package.
30 Ball WLCSP, 5x6 ARRAY, 0.4mm Pitch(with BSC)-ASEKH
Package Status
Active
Package Type
WLCSP-BPBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WER
Category
PLASTIC
Lead Count
30
Pb (Lead) Free
Yes
Length
2.61mm
Width
2.33mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.61 x 2.33 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 133 KB
1 item