Skip to main content

WES (WLCSP-BP 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W7X8.56
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WES
Package Description
Descriptive text for this package.
56 Ball WLCSP, 7x8 ARRAY, 0.4mm Pitch-ASEKH
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WES
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
3.21mm
Width
3.11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.21 x 3.11 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 179 KB
1 item