Skip to main content

WEV (WLCSP-TKCURDLBC 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X4.16E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WEV
Package Description
Descriptive text for this package.
16 BALL WLCSP, 4x4 ARRAY, (BACK SIDE COATING) 0.40 PITCH- ASEKH
Package Status
Active
Package Type
WLCSP-TKCURDLBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WEV
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
1.78mm
Width
1.78mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.78 x 1.78 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 108 KB
1 item