Skip to main content

WEY (WLCSP-BP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X8.40
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WEY
Package Description
Descriptive text for this package.
40 Ball WLCSP, 5x8 ARRAY, 0.4mm Pitch-ASEKH
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WEY
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
3.27mm
Width
2.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.3mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.27 x 2.01 x 0.30

Documentation

Type Title Date
Package Outline Drawing PDF 118 KB
1 item