Title | Information |
---|---|
Pkg. Name | W5X6.30A |
Pkg. Previous Code | WFA |
Package Description | 30 Ball WLCSP, 5x6 ARRAY, 0.4mm Pitch(with BSC)-UNISEM |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WFA |
Category | PLASTIC |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 2.61mm |
Width | 2.33mm |
Thickness | 0.01mm |
Pitch | 0.02mm |
Pkg. Dimensions (mm) | 2.61 x 2.33 x 0.01 |