Title | Information |
---|---|
Pkg. Name | W4X5.20S |
Pkg. Previous Code | WFB |
Package Description | 20 Ball WLCSP, 4x5 ARRAY |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WFB |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 2.34mm |
Width | 1.6mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.34 x 1.60 x 0.00 |