Skip to main content

WFC (WLCSP-BPBC 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X4.16F
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WFC
Package Description
Descriptive text for this package.
16 Ball WLCSP, 4x4 ARRAY (1.740 mm x 1.740 mm) - ASECL
Package Status
Active
Package Type
WLCSP-BPBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WFC
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
1.74mm
Width
1.74mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.74 x 1.74 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 107 KB
1 item