Skip to main content

WFF (WLCSP-BP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20H
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WFF
Package Description
Descriptive text for this package.
20 Ball WLCSP, 4x5 ARRAY (1.67mmx2.07mm) - ASECL
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WFF
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.07mm
Width
1.67mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.07 x 1.67 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 119 KB
1 item