Skip to main content

WFH (WLCSP-BP 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W7X8.56A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WFH
Package Description
Descriptive text for this package.
56 Ball WLCSP, 7 x 8 ARRAY, 0.4mm Pitch - UNISEM
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WFH
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
3.37mm
Pb Free Category
e3 Sn
Width
3.22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Cut Tape, Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.37 x 3.22 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 182 KB
1 item