Title | Information |
---|---|
Pkg. Name | W5X6.30C |
Pkg. Previous Code | WFL |
Package Description | 30 Ball WLCSP, 5x6 ARRAY, 0.4mm Pitch - ASECL |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WFL |
Category | PLASTIC |
Lead Count | 30 |
Pb (Lead) Free | Yes |
Length | 2.61mm |
Width | 2.33mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.61 x 2.33 x 0.50 |