Skip to main content

WFN (WLCSP-BP 56)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W7X8.56A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WFN
Package Description
Descriptive text for this package.
56 Ball WLCSP, 7 x 8 ARRAY, 0.4mm Pitch - (ASE), Chung-Li
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WFN
Category
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
Length
3.37mm
Width
3.22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.37 x 3.22 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 182 KB
1 item