Title | Information |
---|---|
Pkg. Name | W2X2.4 |
Pkg. Previous Code | WFT |
Package Description | 4 Ball WLCSP, 2x2 ARRAY; 0.4mm Pitch-UNISEM |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WFT |
Category | PLASTIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
Length | 1.02mm |
Width | 1.2mm |
Thickness | 0.3mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.02 x 1.20 x 0.30 |