Title | Information |
---|---|
Pkg. Name | W4X4.16G |
Pkg. Previous Code | WFU |
Package Description | 16 Ball WLCSP, (NO BSC) 4x4 ARRAY (1.740 mm x 1.740 mm) - UAT |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WFU |
Category | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 1.74mm |
Width | 1.74mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.74 x 1.74 x 0.00 |