Skip to main content

WNB (WLCSP-BP 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W8X9.72A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNB
Package Description
Descriptive text for this package.
8x9 72 Balls, 0.4mm Pitch, WLCSP; Unisem
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WNB
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
3.67mm
Width
3.27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.67 x 3.27 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 293 KB
1 item