Skip to main content

WNF (WLCSP-TKCURDLBC 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20N
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNF
Package Description
Descriptive text for this package.
4x5 20 Balls, 0.4mm Pitch, WLCSP; (with BSC) ASE Chung-Li
Package Status
Active
Package Type
WLCSP-TKCURDLBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WNF
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.15mm
Width
1.74mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.15 x 1.74 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 199 KB
1 item