Skip to main content

WNH (WLCSP-BP 30)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X6.30C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNH
Package Description
Descriptive text for this package.
30 Ball WLCSP, 5x6 ARRAY, 0.4mm Pitch (No BSC)-ASEKH
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WNH
Category
PLASTIC
Lead Count
30
Pb (Lead) Free
Yes
Length
2.61mm
Width
2.33mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.61 x 2.33 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 131 KB
1 item