Skip to main content

WNK (WLCSP-TKCURDLBC 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X5.25E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNK
Package Description
Descriptive text for this package.
25 Ball WLCSP, 5x5 ARRAY, 0.4mm Pitch
Package Status
Active
Package Type
WLCSP-TKCURDLBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WNK
Category
PLASTIC
Lead Count
25
Pb (Lead) Free
Yes
Length
2.33mm
Width
2.07mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.33 x 2.07 x 0.54

Documentation

Type Title Date
Package Outline Drawing PDF 72 KB
1 item