Skip to main content

WNM (WLCSP-TKCURDL 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20M
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNM
Package Description
Descriptive text for this package.
4x5 20 Balls, 0.4mm Pitch, WLCSP; ATT
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WNM
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.15mm
Width
1.74mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.15 x 1.74 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 195 KB
1 item