Skip to main content

WNP (WLCSP-TKCURDL 99)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W9X11.99
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNP
Package Description
Descriptive text for this package.
9x11 99 balls , 0.4mm pitch, WLCSP; (ASE), Chung-Li, Taiwan
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WNP
Category
PLASTIC
Lead Count
99
Pb (Lead) Free
Yes
Length
4.8mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.80 x 4.00 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 292 KB
1 item