Skip to main content

WNU (WLCSP-TKCURDL 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W8X9.72B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNU
Package Description
Descriptive text for this package.
8x9, 72 balls, 0.4mm Pitch, WLCSP; (ASE), Chung-Li, Taiwan
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WNU
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
4.01mm
Width
3.61mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.01 x 3.61 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 269 KB
1 item