Skip to main content

WNX (WLCSP-BP 9)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W3X3.9F
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNX
Package Description
Descriptive text for this package.
9 Ball WLCSP, 3x3 ARRAY (1.45mmx1.45mm) -UAT
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WNX
Category
PLASTIC
Lead Count
9
Pb (Lead) Free
Yes
Length
1.45mm
Width
1.45mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.45 x 1.45 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 154 KB
1 item