Skip to main content

WNY (WLCSP-BP 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X5.20Q
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WNY
Package Description
Descriptive text for this package.
20 I/O ULTRA THIN WLCSP 0.4mm Pitch
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WNY
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
2.34mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.34 x 1.60 x 0.00