Skip to main content

WPB (WLCSP-BP 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W3X4.12C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPB
Package Description
Descriptive text for this package.
12 Ball WLCSP, 3x4 ARRAY, 0.4mm Pitch - UAT
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WPB
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
1.69mm
Width
1.39mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.69 x 1.39 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 124 KB
1 item