Title | Information |
---|---|
Pkg. Name | W4X5.20M |
Pkg. Previous Code | WPC |
Package Description | 4x5 20 Balls, 0.4mm Pitch, WLCSP; ATT |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Class | PLASTIC |
Package Code | WPC |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 2.15mm |
Width | 1.74mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.15 x 1.74 x 0.50 |