Title | Information |
---|---|
Pkg. Name | W13X13.169 |
Pkg. Previous Code | WPD |
Package Description | 13x13 WLCSP, 0.4mm Pitch, Amkor Technology Taiwan (ATT) |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Class | PLASTIC |
Package Code | WPD |
Category | PLASTIC |
Lead Count | 169 |
Pb (Lead) Free | Yes |
Length | 5.61mm |
Width | 5.61mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.61 x 5.61 x 0.50 |