Skip to main content

WPE (WLCSP-TKCURDL 169)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W13X13.169
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPE
Package Description
Descriptive text for this package.
13x13 WLCSP, 0.4mm Pitch, ASE Chung-Li
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WPE
Category
PLASTIC
Lead Count
169
Pb (Lead) Free
Yes
Length
5.61mm
Width
5.61mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.61 x 5.61 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 466 KB
1 item