Skip to main content

WPK (WLCSP-TKCURDL 42)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W6X7.42B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPK
Package Description
Descriptive text for this package.
6x7 WLCSP, 0.4mm Pitch, Amkor Technology Taiwan (ATT) -High Current,NiAu UBM
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WPK
Category
PLASTIC
Lead Count
42
Pb (Lead) Free
Yes
Length
2.92mm
Width
2.57mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.92 x 2.57 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 283 KB
1 item