Skip to main content

WPO (WLCSP-BP 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X5.25H
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPO
Package Description
Descriptive text for this package.
25 Ball 5x5 Array UltraThin Wafer Level Chip Scale Package (WLCSP 0.4mm Pitch)
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WPO
Category
PLASTIC
Lead Count
25
Pb (Lead) Free
Yes
Length
2.07mm
Width
2.07mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.28mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.07 x 2.07 x 0.28