Title | Information |
---|---|
Pkg. Name | W6X9.54B |
Pkg. Previous Code | WPP |
Package Description | 6x9 54 balls, 0.4mm Pitch, WLCSP; (with BSC) ASE Chung-Li, |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Class | PLASTIC |
Package Code | WPP |
Category | PLASTIC |
Lead Count | 54 |
Pb (Lead) Free | Yes |
Length | 3.67mm |
Width | 2.55mm |
Thickness | 0.54mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.67 x 2.55 x 0.54 |