Title | Information |
---|---|
Pkg. Name | W2X4.8 |
Pkg. Previous Code | WPQ |
Package Description | 8 Ball WLCSP, 2x4 ARRAY |
Package Status | Active |
Package Type | WLCSP-BP |
Class | PLASTIC |
Package Code | WPQ |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 1.8mm |
Width | 1mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.80 x 1.00 x 0.00 |