Skip to main content

WPS (WLCSP-TKCURDL 54)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W6X9.54
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPS
Package Description
Descriptive text for this package.
6x9 WLCSP, 0.4mm Pitch, Amkor Technology Korea Inc., South Korea (ATK)
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WPS
Category
PLASTIC
Lead Count
54
Pb (Lead) Free
Yes
Length
3.67mm
Width
2.55mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.67 x 2.55 x 0.50