Skip to main content

WPU (WLCSP-TKCURDL 15)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W3X5.15
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPU
Package Description
Descriptive text for this package.
3x5 15 balls, 0.4mm Pitch, WLCSP; ASE Chung-Li
Package Status
Active
Package Type
WLCSP-TKCURDL
Class
PLASTIC
Package Code
The unique identifier of this package.
WPU
Category
PLASTIC
Lead Count
15
Pb (Lead) Free
Yes
Length
2.15mm
Width
1.51mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.15 x 1.51 x 0.50