Skip to main content

WPW (WLCSP-BPBC 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X5.25J
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPW
Package Description
Descriptive text for this package.
5x5 25 balls, 0.4mm Pitch, WLCSP; (with BSC) ASE Chung-Li
Package Status
Active
Package Type
WLCSP-BPBC
Class
PLASTIC
Package Code
The unique identifier of this package.
WPW
Category
PLASTIC
Lead Count
25
Pb (Lead) Free
Yes
Length
2.13mm
Width
2.1mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.54mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.13 x 2.10 x 0.54