Skip to main content

WPY (WLCSP-BP 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W2X5.10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WPY
Package Description
Descriptive text for this package.
2x5 10 Ball WLCSP, 0.4mm Pitch WLCSP; Amkor Technology Taiwan (ATT)
Package Status
Active
Package Type
WLCSP-BP
Class
PLASTIC
Package Code
The unique identifier of this package.
WPY
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2.02mm
Width
1.02mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.02 x 1.02 x 0.50