Skip to main content

WQB (WLCSP-BP 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
GWS4621L
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQB
Package Description
Descriptive text for this package.
2 x 2 pad WLCSP-EN .5 Pitch
Package Status
Active
Package Type
WLCSP-BP
Class
SPD_GENERAL
Package Code
The unique identifier of this package.
WQB
Category
SPD_GENERAL
Lead Count
4
Pb (Lead) Free
Yes
Length
1.81mm
Width
1.81mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.81 x 1.81 x 0.00