Skip to main content

WQC (WLCSP-BP 4)

Title Information
Pkg. Name
Name used to describe Renesas packages.
GWS9294
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQC
Package Description
Descriptive text for this package.
2 x 2 pad WLCSP-EN .5 Pitch
Package Status
Active
Package Type
WLCSP-BP
Class
SPD_GENERAL
Package Code
The unique identifier of this package.
WQC
Category
SPD_GENERAL
Lead Count
4
Pb (Lead) Free
Yes
Length
1.65mm
Width
1.65mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.65 x 1.65 x 0.00