Title | Information |
---|---|
Pkg. Name | W9X10.90 |
Pkg. Previous Code | WQO |
Package Description | 9x10 90 Balls, 0.4mm Pitch, WLCSP; (with BSC) - PTI |
Package Status | Active |
Package Type | WLCSP-TKCURDLBC |
Package Code | WQO |
Category | PLASTIC |
Lead Count | 90 |
Pb (Lead) Free | Yes |
Length | 4.14mm |
Width | 3.74mm |
Thickness | 0.53mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 4.14 x 3.74 x 0.53 |