Skip to main content

WQP (WLCSP-TKCURDLBC 90)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W9X10.90
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQP
Package Description
Descriptive text for this package.
9x10 90 Balls, 0.4mm Pitch, WLCSP; (with BSC) - ATT
Package Status
Active
Package Type
WLCSP-TKCURDLBC
Package Code
The unique identifier of this package.
WQP
Category
PLASTIC
Lead Count
90
Pb (Lead) Free
Yes
Length
4.14mm
Width
3.74mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.53mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.14 x 3.74 x 0.53

Documentation

Type Title Date
Package Outline Drawing PDF 174 KB
1 item