Title | Information |
---|---|
Pkg. Name | W7X8.56B |
Pkg. Previous Code | WQW |
Package Description | 7x8 56 Balls, 0.4mm Pitch, WLCSP; ASECL |
Package Status | Active |
Package Type | WLCSP-TKCURDL |
Package Code | WQW |
Category | PLASTIC |
Lead Count | 56 |
Pb (Lead) Free | Yes |
Length | 3.46mm |
Width | 2.86mm |
Thickness | 0.5mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.46 x 2.86 x 0.50 |