Skip to main content

WQX (WLCSP-BP 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W2X4.8A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WQX
Package Description
Descriptive text for this package.
2x4 8 Balls, 0.35mm Pitch, WLCSP; ASECL
Package Status
Active
Package Type
WLCSP-BP
Package Code
The unique identifier of this package.
WQX
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
1.44mm
Width
0.76mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.35mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.44 x 0.76 x 0.50