Title | Information |
---|---|
Pkg. Name | W2X4.8A |
Pkg. Previous Code | WQY |
Package Description | 2x4 8 Balls, 0.35mm Pitch, WLCSP; UAT |
Package Status | Active |
Package Type | WLCSP-BP |
Package Code | WQY |
Category | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 1.44mm |
Width | 0.76mm |
Thickness | 0.5mm |
Pitch | 0.35mm |
Pkg. Dimensions (mm) | 1.44 x 0.76 x 0.50 |