Skip to main content

WRB (WLCSP-BP 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W5X8.40A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WRB
Package Description
Descriptive text for this package.
5x8 40 Balls, 0.4mm Pitch, WLCSP; ASECL
Package Status
Active
Package Type
WLCSP-BP
Package Code
The unique identifier of this package.
WRB
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
3.26mm
Width
2.06mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.26 x 2.06 x 0.50