Skip to main content

WRE (WLCSP-TKCURDL 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
W4X4.12
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
WRE
Package Description
Descriptive text for this package.
4x4 12 Balls, 0.4mm Pitch, WLCSP - UNISEM
Package Status
Active
Package Type
WLCSP-TKCURDL
Package Code
The unique identifier of this package.
WRE
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
1.89mm
Width
1.89mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.5mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.89 x 1.89 x 0.50

Documentation

Type Title Date
Package Outline Drawing PDF 204 KB
1 item